IESNA:LM-63-2002
[TEST]P950154
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16599
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2298.4 2596.9 2894.2 3145.8 3337.9 3454.5 3540.3 3629.5 3714.1 3811.3
3930.2 4058.3 4217.2 4391 4608.3 4918.2 5345.9 5924.5 6688.3 7666
8931.9 10449.3 11855.8 12672.2 12516.7 11318.3 9097.7 6600.3 4235.5 3010.8
2077.7 1302.4 725 157.8 0 0 0
2298.4 2552.3 2822.2 3041.7 3205.2 3312.7 3387 3468.2 3554 3642
3753 3885.6 4040 4211.5 4417.3 4687.2 5049.7 5528.8 6141.7 6993.6
8104 9169.7 9692.3 9512.8 8882.7 7826.1 6161.2 4169.2 2251.5 1329.9
733 328.2 126.9 16 0 0 0
2298.4 2526 2735.2 2888.5 3004 3073.7 3122.9 3186.9 3243 3296.7
3372.2 3472.8 3591.7 3706.1 3828.4 3978.2 4154.3 4365.9 4625.4 4885
4963.9 4703.2 4043.4 3269.3 2407.1 1670.7 1180.1 851.9 598 430
290.4 173.8 97.2 43.5 8 0 0
2298.4 2460.8 2616.3 2730.7 2797 2831.3 2855.3 2865.6 2858.7 2832.4
2793.6 2773 2750.1 2695.2 2575.2 2403.6 2225.2 2054.9 1908.5 1809
1758.7 1713 1650.1 1543.7 1462.5 1399.6 1205.2 976.5 644.9 451.7
322.5 224.1 148.7 64 9.1 0 0
2298.4 2395.6 2507.7 2592.3 2638 2649.5 2623.2 2552.3 2437.9 2289.3
2129.2 2000 1915.4 1863.9 1822.7 1762.1 1675.2 1591.7 1526.6 1492.3
1492.3 1501.4 1503.7 1494.6 1427.1 1278.4 1120.6 1015.4 855.3 687.2
498.6 327 178.4 69.8 4.6 0 0
2298.4 2343 2396.8 2458.5 2503.1 2498.5 2437.9 2320.2 2177.2 2043.4
1932.5 1853.6 1807.9 1773.6 1733.5 1671.8 1584.9 1479.7 1376.8 1295.6
1252.1 1257.8 1293.3 1317.3 1308.2 1268.1 1181.2 1040.6 883.9 736.4
598 470 341.9 199 85.8 0 0
2298.4 2272.1 2289.3 2332.7 2380.8 2403.6 2368.2 2290.4 2203.5 2125.8
2046.9 1957.7 1865 1774.7 1686.7 1594 1492.3 1384.8 1283 1199.5
1125.2 1062.3 1008.6 974.3 964 960.5 942.2 901.1 830.2 730.7
563.7 386.5 213.8 113.2 41.2 0 0
2298.4 2225.2 2182.9 2192.1 2261.8 2351 2420.8 2426.5 2377.3 2299.6
2209.2 2101.7 1977.1 1845.6 1721 1602 1488.8 1379.1 1280.7 1204.1
1148.1 1111.5 1081.7 1045.2 989.1 901.1 809.6 743.3 683.8 617.5
530.6 410.5 264.1 153.2 50.3 0 0
2298.4 2169.2 2070.9 2056 2124.6 2297.3 2482.5 2569.4 2543.1 2444.8
2327 2207 2080 1939.4 1798.7 1661.5 1532.3 1413.4 1309.3 1229.3
1168.7 1126.3 1109.2 1097.8 1072.6 1017.7 951.4 875.9 799.3 710.1
601.5 468.8 345.3 217.3 70.9 0 0
2298.4 2115.5 1968 1894.8 1930.2 2104 2359 2563.7 2612.9 2527.1
2384.2 2247 2120 1987.4 1855.9 1724.4 1594 1467.1 1356.2 1271.6
1200.7 1153.8 1119.5 1104.6 1082.9 1042.9 985.7 921.7 851.9 774.1
666.7 529.4 388.8 213.8 66.3 2.3 0
2298.4 2067.4 1905.1 1809 1822.7 1978.3 2213.8 2419.6 2535.1 2503.1
2383 2247 2120 1994.3 1870.8 1747.3 1619.2 1493.4 1383.6 1291
1212.1 1158.4 1118.3 1094.3 1069.2 1023.4 956 882.8 809.6 723.8
617.5 478 347.6 185.2 50.3 0 0
2298.4 2058.3 1865 1731.3 1706.1 1809 1993.1 2203.5 2343 2356.7
2282.4 2166.9 2052.6 1946.2 1841 1727.8 1608.9 1488.8 1377.9 1283
1201.8 1143.5 1093.2 1047.4 992.6 911.4 798.2 666.7 543.2 441.4
340.8 227.6 138.4 69.8 5.7 0 0
2298.4 2002.3 1764.4 1576.9 1484.3 1488.8 1547.2 1626.1 1688.9 1722.1
1722.1 1680.9 1628.3 1572.3 1510.6 1445.4 1381.3 1311.6 1228.1 1142.4
1060 966.3 869.1 784.4 698.7 583.2 468.8 385.4 319 253.9
186.4 115.5 53.7 14.9 0 0 0
2298.4 1961.1 1687.8 1460.2 1319.6 1259 1239.6 1237.3 1230.4 1220.1
1198.4 1157.2 1108 1049.7 981.1 925.1 870.2 827.9 800.4 789
774.1 742.1 690.7 625.5 547.7 466.5 391.1 324.8 261.9 204.7
146.4 82.3 35.4 5.7 0 0 0
2298.4 1940.5 1636.3 1388.2 1224.7 1143.5 1101.2 1064.6 1023.4 977.7
936.5 903.4 865.6 834.8 798.2 761.6 722.7 672.4 616.3 569.5
521.4 478 440.2 410.5 377.4 336.2 290.4 244.7 195.5 149.8
101.8 64 30.9 1.1 0 0 0
2298.4 1923.4 1605.5 1350.5 1178.9 1087.5 1031.4 977.7 926.2 874.8
825.6 783.3 743.3 703.3 666.7 631.2 593.5 554.6 518 479.1
442.5 410.5 381.9 351.1 314.5 282.4 245.9 204.7 157.8 116.6
84.6 50.3 17.2 0 0 0 0
2298.4 1939.4 1615.8 1356.2 1170.9 1063.5 991.4 936.5 889.6 843.9
798.2 754.7 710.1 670.1 633.5 596.9 559.2 518 476.8 434.5
397.9 367.1 340.8 317.9 295 269.9 235.6 197.8 164.7 136.1
105.2 72 26.3 0 0 0 0
2298.4 1948.5 1627.2 1364.2 1166.4 1036 959.4 910.2 866.8 821
777.6 734.1 695.2 658.7 624.3 587.8 551.2 510 468.8 427.7
391.1 364.8 343 324.8 303 273.3 233.3 200.1 175 148.7
116.6 77.8 30.9 9.1 0 0 0
2298.4 1948.5 1639.8 1374.5 1162.9 1014.3 933.1 886.2 842.8 799.3
751.3 710.1 674.7 635.8 598 560.3 521.4 482.6 443.7 407.1
377.4 357.9 339.6 320.2 290.4 249.3 199 175 149.8 122.4
89.2 46.9 19.4 4.6 0 0 0
2298.4 1987.4 1688.9 1422.5 1191.5 1018.9 927.4 878.2 834.8 798.2
755.9 715.8 677 639.2 600.3 562.6 523.7 486 450.5 418.5
392.2 371.6 351.1 325.9 289.3 231 173.8 149.8 125.8 99.5
70.9 41.2 21.7 9.1 2.3 0 0
2298.4 2010.3 1722.1 1455.7 1216.7 1034.9 933.1 879.3 837 798.2
758.1 719.3 681.5 643.8 607.2 570.6 532.9 496.3 462 431.1
404.8 383.1 360.2 331.6 291.6 231 171.5 147.5 122.4 97.2
67.5 40 22.9 11.4 5.7 0 0
2298.4 2019.4 1743.8 1484.3 1239.6 1063.5 937.7 885.1 838.2 805
767.3 729.6 693 656.4 620.9 586.6 550 513.4 479.1 444.8
417.4 394.5 370.5 344.2 295 234.4 181.8 158.9 132.6 106.3
75.5 45.7 27.4 17.2 10.3 4.6 0
2298.4 2083.5 1843.3 1595.2 1349.3 1133.2 981.1 896.5 850.8 814.2
781 746.7 712.4 678.1 642.6 607.2 571.7 535.2 502 470
441.4 415.1 388.8 359.1 322.5 275.6 217.3 185.2 157.8 130.4
99.5 62.9 38.9 25.2 18.3 9.1 0
2298.4 2131.5 1933.7 1713 1477.4 1253.3 1065.7 925.1 855.3 814.2
781 747.8 714.7 680.4 646.1 609.5 570.6 535.2 500.9 468.8
442.5 415.1 386.5 354.5 319 280.2 235.6 197.8 170.4 142.9
114.3 82.3 42.3 25.2 16 8 0
2298.4 2177.2 2038.9 1863.9 1668.4 1453.4 1243 1040.6 887.4 822.2
783.3 747.8 714.7 680.4 643.8 608.3 570.6 532.9 496.3 457.4
420.8 386.5 354.5 324.8 299.6 269.9 233.3 194.4 157.8 129.2
104.1 77.8 43.5 19.4 10.3 3.4 0
2298.4 2250.4 2184.1 2082.3 1917.6 1729 1540.3 1348.2 1098.9 898.8
803.9 759.3 722.7 687.2 652.9 617.5 580.9 544.3 506.6 466.5
428.8 391.1 356.8 324.8 293.9 261.9 227.6 194.4 157.8 120.1
92.6 65.2 41.2 21.7 10.3 4.6 0
2298.4 2325.9 2339.6 2325.9 2247 2123.5 1977.1 1814.7 1606.6 1337.9
1060 854.2 755.9 711.3 678.1 646.1 611.8 582 553.5 519.1
484.8 442.5 400.2 361.3 330.5 300.7 330.5 346.5 261.9 209.3
138.4 101.8 58.3 28.6 13.7 6.9 0
2298.4 2400.2 2499.7 2580.9 2612.9 2587.7 2506.5 2400.2 2300.7 2181.8
2000 1753 1463.7 1168.7 929.7 802.7 766.1 738.7 690.7 647.2
614.1 584.3 542 511.1 538.6 559.2 471.1 357.9 217.3 162.4
121.2 88 59.5 34.3 17.2 5.7 0
2298.4 2475.7 2662.1 2835.9 2965.1 3039.4 3044 3001.7 2961.7 2949.1
2941.1 2906.8 2839.3 2754.7 2647.2 2522.6 2365.9 2216.1 2163.5 2360.2
2786.7 3192.6 3253.3 2819.9 1989.7 1178.9 696.4 438 303 221.8
168.1 121.2 82.3 46.9 18.3 4.6 0
2298.4 2548.9 2810.7 3070.3 3287.6 3427.1 3493.4 3516.3 3539.1 3579.1
3640.9 3720.9 3817 3905 3993.1 4059.4 4164.6 4353.3 4705.5 5281.8
6029.7 6840.4 7631.7 8240 8310.9 7740.3 6644.9 5191.5 3624.9 2265.3
1316.2 783.3 446 168.1 51.5 2.3 0
2298.4 2575.2 2878.2 3178.9 3428.2 3592.9 3675.2 3710.7 3743.8 3789.6
3852.4 3927.9 4026.3 4125.7 4233.2 4379.6 4590 4896.5 5349.3 5977.1
6810.7 7910.7 9411 11272.6 12473.3 12182.8 11292 10066.2 8743.2 7487.6
6203.5 4786.7 3276.1 1925.7 781 196.7 0
2298.4 2594.6 2923.9 3267 3539.1 3717.5 3805.6 3831.9 3845.6 3852.4
3869.6 3892.5 3922.2 3934.8 3974.8 4064 4220.7 4469.9 4873.6 5467.1
6266.4 7381.3 9058.8 11524.2 14802.6 15845.4 15003.8 14005.6 12900.9 11750.6
10053.6 7855.8 5475.1 3333.3 1316.2 420.8 0
2298.4 2638 3026.8 3423.6 3751.8 3950.8 4008 3972.5 3887.9 3765.5
3630.6 3501.4 3373.3 3254.4 3196.1 3265.8 3570 4109.7 4762.7 5374.4
5954.2 6630 7553.9 8886.1 11437.3 14492.7 13869.5 12388.7 11416.7 10751.2
9803.2 8432.2 6587.7 4585.4 1793 295 0
2298.4 2660.9 3133.2 3565.4 3910.8 4078.9 4075.4 3930.2 3700.4 3457.9
3228.1 3036 2887.3 2800.4 2886.2 3312.7 4038.8 4926.2 5862.7 6849.6
7929 8957 9938.1 11075.9 12758 14905.5 15322.9 14216 12974.1 11701.4
10189.7 8160 5756.4 2786.7 1090.9 122.4 0
2298.4 2696.4 3156.1 3611.2 3963.4 4132.6 4060.6 3804.4 3480.8 3221.2
2990.2 2806.1 2674.6 2644.9 2893 3550.6 4527.1 5754.1 7266.9 9105.7
11121.7 13194.8 15266.8 17129.6 19246.2 21192.4 21685.3 20794.5 19096.4 16831.1
13852.3 9750.6 6328.1 3499.1 1687.8 195.5 0
2298.4 2698.7 3161.8 3611.2 3951.9 4102.9 4029.7 3780.4 3459.1 3170.9
2939.9 2759.3 2640.3 2657.5 3002.8 3778.1 4896.5 6362.4 8225.2 10345.2
12506.4 14621.9 16750 18943.2 21423.4 23226.7 23328.5 21906 19426.9 16147.3
12719.1 9447.6 6173.7 3591.7 1423.7 179.5 0
2298.4 2698.7 3150.3 3583.7 3895.9 4038.8 4021.7 3860.4 3612.3 3340.2
3097.7 2917.1 2792.4 2782.1 3054.3 3735.8 4735.2 5930.2 7326.4 8874.7
10421.8 11975.9 13469.3 14969.5 17025.5 19040.4 19579 18576.1 16871.2 14651.6
12173.7 9436.1 7106.8 4232.1 1606.6 141.8 0
2298.4 2667.8 3088.6 3483.1 3769 3915.3 3962.2 3935.9 3827.3 3663.8
3482 3307 3156.1 3074.9 3150.3 3519.7 4190.9 5056.5 5979.3 6834.7
7660.3 8385.3 9069.1 10025 11843.2 13669.4 13433.8 11883.2 10451.6 9185.7
7605.4 5715.2 3834.1 1865 523.7 64 0
2298.4 2666.6 3042.8 3389.3 3639.8 3779.3 3859.3 3910.8 3937.1 3945.1
3931.3 3892.5 3844.4 3791.8 3783.8 3876.5 4160 4656.3 5351.6 6142.9
7049.7 8174.9 9661.4 11591.6 13620.2 14002.1 11877.5 9178.9 6751.2 4915.9
3858.2 2818.7 2044.6 1203 335 13.7 0
2298.4 2603.7 2920.5 3212.1 3424.8 3552.8 3647.8 3730.1 3806.7 3903.9
4009.1 4114.3 4248.1 4376.2 4550 4809.6 5183.5 5717.5 6525.9 7628.3
8975.3 10538.5 12395.5 14472.1 15216.5 14119.9 11527.6 8650.6 5842.1 4213.8
3048.6 2034.3 1224.7 282.4 6.9 0 0
2298.4 2596.9 2894.2 3145.8 3337.9 3454.5 3540.3 3629.5 3714.1 3811.3
3930.2 4058.3 4217.2 4391 4608.3 4918.2 5345.9 5924.5 6688.3 7666
8931.9 10449.3 11855.8 12672.2 12516.7 11318.3 9097.7 6600.3 4235.5 3010.8
2077.7 1302.4 725 157.8 0 0 0
